IESNA:LM-63-2002
[TEST]P1055601
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-4)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S123R3DR-S1165D950-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 3, WHITE 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]5000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]3374
TILT=NONE
1 -1 1 37 5 1 1 0.229167 3.895833 0
1 1 41.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1923.6 1907.8 1899.2 1886.2 1866.1 1838.8 1808.5 1774 1733.7 1690.6
1643.1 1591.3 1535.2 1477.6 1417.2 1355.3 1292 1224.4 1156.8 1089.2
1018.7 949.6 882 811.5 736.7 669 597.1 523.7 450.3 378.4
305 238.8 175.5 115.1 61.9 21.6 0
1923.6 1932.3 1922.2 1903.5 1871.8 1828.7 1782.6 1730.8 1673.3 1612.9
1543.8 1474.7 1402.8 1326.6 1248.9 1169.7 1089.2 1008.6 928 846
766.9 689.2 612.9 538.1 466.2 398.5 330.9 274.8 231.6 191.4
152.5 118 87.8 60.4 37.4 15.8 0
1923.6 1913.6 1894.9 1853.1 1802.8 1742.4 1674.7 1595.6 1512.2 1421.5
1328 1233 1135.2 1041.7 949.6 860.4 775.5 693.5 617.2 545.3
477.7 421.6 379.8 338.1 299.3 264.7 231.6 201.4 172.7 145.3
120.9 96.4 74.8 53.2 34.5 15.8 0
1923.6 1915 1877.6 1825.8 1759.6 1679.1 1592.7 1494.9 1384.1 1270.4
1162.5 1056.1 952.5 856.1 768.3 684.9 607.2 533.8 476.2 435.9
398.5 362.6 323.7 293.5 261.9 234.5 207.2 181.3 156.8 135.2
112.2 90.6 70.5 50.4 31.7 14.4 0
1923.6 1920.8 1890.6 1830.1 1753.9 1669 1571.1 1461.8 1343.8 1228.7
1115.1 1002.8 900.7 805.7 719.4 638.8 565.4 502.1 460.4 421.6
384.2 352.5 316.5 284.9 257.5 230.2 204.3 179.8 155.4 132.4
110.8 89.2 69.1 50.4 33.1 15.8 0
